23.00 ile Wednesday, 19 February arasında 12.00 rutin bakım nedeniyle SiePortal'ın Monday, 17 February tarihinden itibaren kullanılamayabileceğini lütfen unutmayın. Anlayışınız için teşekkür ederiz. SiePortal Hizmet Ekibi
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
2702257 | 6EP3331-6SB00-0AY0
Product
LOGO!POWER 24 V / 1.3 A stabilized power supply input: 100-240 V AC output: 24 V DC / 1.3 A
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 2702257 | 6EP3331-6SB00-0AY0
Product Description LOGO!POWER 24 V / 1.3 A stabilized power supply input: 100-240 V AC output: 24 V DC / 1.3 A
Product family SITRANS WM300 Motion failure alarm controller
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 583
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,120 Kg
Packaging Dimension 6,70 x 9,60 x 5,60
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515154846
UPC 804766468964
Commodity Code 85044083
LKZ_FDB/ CatalogID KT10-PH
Product Group 4022
Group Code R315
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number acda07eb-d322-4bcf-84ff-6d616d14a8bd
Classifications
 
Version Classification
eClass 12 27-04-07-01
eClass 14 27-04-07-01
eClass 6 27-04-90-02
eClass 7.1 27-04-90-02
eClass 8 27-04-90-02
eClass 9 27-04-07-01
eClass 9.1 27-04-07-01
ETIM 7 EC002540
ETIM 8 EC002540
ETIM 9 EC002540
IDEA 4 4130
UNSPSC 15 39-12-10-04
|
Buy product
Quantity 1 Piece
Frequently bought together:
3LD2103-0TK53
SENTRON, interruptor-seccionador 3LD, Pulsador de parada de emergencia, 3 polos, Iu: 25 A, Potencia de empleo / con AC-23 A a 400 V: 9,5 kW, con fijación frontal, Accionamiento giratorio, rojo/amarillo, Fijación por 4 taladros de la maneta
6EP3437-8SB00-0AY0
SITOP PSU8200 24 V/40 A fuente de alimentación estabilizada entrada: 400-500 V 3 AC salida: 24 V DC/40 A
6EP4132-0JA00-0AY0-Z A03
SITOP BAT1600 24 V DC 2,5 Ah LiFePO4 batería de litio para SITOP UPS1600 A03=30% de carga para transporte aéreo
1FK7042-2AF71-1RA1
SIMOTICS S SIMOTICS S-1FK7 motor síncrono 1FK7-CT PN=0,82 kW UCI=600 V M0=3 Nm (100 K); Nn=3000 r/min; con refrigeración natural, forma MB 5 (IM V1, IM V3) brida 1 conector de potencia girable encóder absoluto 20 bits +12 bits multivuelta con interfaz Drive- CLiQ (encóder AM20DQI) eje con chaveta, tolerancia N sin freno de mantenimiento, grado de protección IP65
3LD2003-0TK53
SENTRON, interruptor-seccionador 3LD, Pulsador de parada de emergencia, 3 polos, Iu: 16 A, Potencia de empleo / con AC-23 A a 400 V: 7,5 kW, con fijación frontal, Accionamiento giratorio, rojo/amarillo, Fijación por 4 taladros de la maneta
;