Please note SiePortal functions might not be available from Monday, 28 April 03.00 CET to Tuesday, 29 April 13.00 CET due to routine maintenance.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6EP4293-8HB00-0XY0
Product
SITOP BUF8600 4s buffer module for PSU8600 buffer capacity 4 s/40 A with dual-layer capacitators maintenance-free
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
6EP3436-8MB00-2CY0
SITOP PSU8600 3AC 20 A/4x5 A PN stabilized power supply input: 400-500 V 3 AC output: 24 V DC/20 A/4x 5 A with PN/IE connection web server integrated OPC UA server integrated
6EP3436-8SB00-2AY0
SITOP PSU8600 3AC 20 A PN stabilized power supply input: 400-500 V 3 AC output: 24 V DC/20 A with PN/IE connection web server integrated OPC UA server integrated
6EP3437-8MB00-2CY0
SITOP PSU8600 3AC 40 A/4x10 A PN stabilized power supply input: 400-500 V 3 AC output: 24 V DC/40 A/4x 10 A with PN/IE connection web server integrated OPC UA server integrated
6EP3437-8SB00-2AY0
SITOP PSU8600 3AC 40 A PN stabilized power supply input: 400-500 V 3 AC output: 24 V DC/40 A with PN/IE connection web server integrated OPC UA server integrated
Product
Article Number (Market Facing Number) 6EP4293-8HB00-0XY0
Product Description SITOP BUF8600 4s buffer module for PSU8600 buffer capacity 4 s/40 A with dual-layer capacitators maintenance-free
Product family Modular system, buffer modules for brief power failure (BUF8600)
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 58P
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 1,250 Kg
Packaging Dimension 23,00 x 23,00 x 7,80
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515154662
UPC 804766226304
Commodity Code 85322900
LKZ_FDB/ CatalogID KT10-PE
Product Group 2455
Group Code R315
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Since: 01.09.2015
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 40a2bcad-8404-4161-9b51-7440aee55119
Classifications
 
Version Classification
eClass 12 27-04-07-05
eClass 14 27-04-07-05
eClass 6 27-04-06-90
eClass 7.1 27-04-06-90
eClass 8 27-04-06-90
eClass 9 27-04-07-05
eClass 9.1 27-04-07-05
ETIM 7 EC000382
ETIM 8 EC000382
ETIM 9 EC000382
IDEA 4 4149
UNSPSC 15 39-12-10-11
|
Buy product
Quantity 1 Piece
Frequently bought together:
6EP3436-8MB00-2CY0
SITOP PSU8600 3AC 20 A/4x5 A PN stabilized power supply input: 400-500 V 3 AC output: 24 V DC/20 A/4x 5 A with PN/IE connection web server integrated OPC UA server integrated
6EP3437-8MB00-2CY0
SITOP PSU8600 3AC 40 A/4x10 A PN stabilized power supply input: 400-500 V 3 AC output: 24 V DC/40 A/4x 10 A with PN/IE connection web server integrated OPC UA server integrated
6EP4436-8XB00-0CY0
SITOP CNX8600 4x5 A expansion module for PSU8600 output: 24 V DC/4x 5 A
;