- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Advanced power supplies
- Standard power supplies
- Basic power supplies
- SIMATIC design power supplies
- DC/DC converter
- Special designs and applications
- SITOP DC UPS uninterruptible power supplies
- Add-on modules
- Redundancy module
- Selectivity module
- SITOP SEL1600 selectivity system with IO-Link
- SITOP SEL1200, SITOP SEL1400 selectivity module
- SITOP PSE200U selectivity module
- Buffer module
- Chopper module
- Power boost module
- Signaling module
- Inrush current limiter
- Products for specific requirements
- Energy
- Building Technologies
- Market-specific solutions
- Services
- ... and everything else you need
| |
SITOP SEL1200 10 A selectivity module 4-channel with switching characteristic input: 24 V DC/40 A output: 24 V DC/4x 10 A threshold adjustable 2-10 A with monitoring interface
Article Number (Market Facing Number) |
6EP4437-7FB00-3CX0 |
Product Description |
SITOP SEL1200 10 A selectivity module 4-channel with switching characteristic input: 24 V DC/40 A output: 24 V DC/4x 10 A threshold adjustable 2-10 A with monitoring interface
|
Product family |
SITOP SEL1200, SITOP SEL1400 selectivity module |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
588 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,300 Kg |
Packaging Dimension |
13,50 x 14,50 x 5,50 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515155263 |
UPC |
195125068698 |
Commodity Code |
85363010 |
LKZ_FDB/ CatalogID |
KT10-PE |
Product Group |
4214 |
Group Code |
R315 |
Country of origin |
Austria |
Compliance with the substance restrictions according to RoHS directive |
Since: 13.11.2019 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-37-18-02 |
eClass |
14 |
27-37-18-02 |
eClass |
6 |
27-37-18-02 |
eClass |
7.1 |
27-37-18-02 |
eClass |
8 |
27-37-18-02 |
eClass |
9 |
27-37-18-02 |
eClass |
9.1 |
27-37-18-02 |
ETIM |
7 |
EC001440 |
ETIM |
8 |
EC001440 |
ETIM |
9 |
EC001440 |
IDEA |
4 |
4727 |
UNSPSC |
15 |
39-12-15-21 |
|
|
|
|