SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7214-1HF40-0XB0
Product
SIMATIC S7-1200F, CPU 1214 FC, compact CPU, DC/DC/relay, onboard I/O: 14 DI 24 V DC; 10 DO relay 2 A; 2 AI 0-10 V DC, power supply: DC 20.4-28.8 V DC, program/data memory 200 KB
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
6ES7226-6BA32-0XB0
SIMATIC S7-1200, Digital input SM 1226, F-DI 16X 24 V DC, PROFIsafe, 70 mm overall width, up to PL E (ISO 13849-1)/ SIL3 (IEC 61508)
6ES7226-6DA32-0XB0
SIMATIC S7-1200, Digital output SM 1226, F-DQ 4x 24 V DC 2A, PROFIsafe, 70 mm overall width, up to PL E (ISO 13849-1)/ SIL3 (IEC 61508)
6ES7226-6RA32-0XB0
SIMATIC S7-1200, Relay output SM 1226, F-DQ 2x RLY 5A, PROFIsafe, 70 mm overall width, up to PL E (ISO 13849-1)/ SIL3 (IEC 61508)
6GK7277-1AA10-0AA0
Compact Switch Module CSM 1277 for connecting SIMATIC S7-1200 and up to 3 further nodes to Industrial Ethernet with 10/100 Mbit/s; unmanaged switch, 4 RJ45 ports, ext. 24 V DC power supply LED diagnostics, S7-1200 module incl. electronic Equipment Manual on CD-ROM.
Product
Article Number (Market Facing Number) 6ES7214-1HF40-0XB0
Product Description SIMATIC S7-1200F, CPU 1214 FC, compact CPU, DC/DC/relay, onboard I/O: 14 DI 24 V DC; 10 DO relay 2 A; 2 AI 0-10 V DC, power supply: DC 20.4-28.8 V DC, program/data memory 200 KB
Product family Fail-safe CPUs
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 213
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,388 Kg
Packaging Dimension 10,90 x 11,60 x 8,50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515082927
UPC 804766054679
Commodity Code 85371091
LKZ_FDB/ CatalogID ST72
Product Group 4545
Group Code R152
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 27.02.2015
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 0f57c3b3-3e6a-441a-a1c3-47326e809d68
Classifications
 
Version Classification
eClass 12 27-24-22-07
eClass 14 27-24-22-07
eClass 6 27-24-22-07
eClass 7.1 27-24-22-07
eClass 8 27-24-22-07
eClass 9 27-24-22-07
eClass 9.1 27-24-22-07
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
IDEA 4 3565
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
Frequently bought together:
6ES7226-6BA32-0XB0
SIMATIC S7-1200, Digital input SM 1226, F-DI 16X 24 V DC, PROFIsafe, 70 mm overall width, up to PL E (ISO 13849-1)/ SIL3 (IEC 61508)
6ES7226-6DA32-0XB0
SIMATIC S7-1200, Digital output SM 1226, F-DQ 4x 24 V DC 2A, PROFIsafe, 70 mm overall width, up to PL E (ISO 13849-1)/ SIL3 (IEC 61508)
3RT2015-2FB42
power contactor, AC-3e/AC-3, 7 A, 3 kW / 400 V, 3-pole, 24 V DC, with integrated diode, auxiliary contacts: 1 NC, spring-loaded terminal, size: S00
6ES7223-1BH32-0XB0
SIMATIC S7-1200, Digital I/O SM 1223, 8 DI/8 DO, 8 DI 24 V DC, Sink/Source, 8 DO, transistor 0.5 A
2702093 | 6ES7241-1CH30-1XB0
SIMATIC S7-1200, Communication Board CB 1241, RS485, terminal block, supports Freeport
;