SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7217-1AG40-0XB0
Product
SIMATIC S7-1200, CPU 1217C, compact CPU, DC/DC/DC, 2 PROFINET ports onboard I/O: 10 DI 24 V DC; 4 DI RS-422/485; 6 DO 24 V DC; 0.5 A; 4 DO RS-422/485; 2 AI 0-10 V DC, 2 AO 0-20 mA power supply: DC 20.4-28.8 V DC, program/data memory 250 KB
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
6GK7277-1AA10-0AA0
Compact Switch Module CSM 1277 for connecting SIMATIC S7-1200 and up to 3 further nodes to Industrial Ethernet with 10/100 Mbit/s; unmanaged switch, 4 RJ45 ports, ext. 24 V DC power supply LED diagnostics, S7-1200 module incl. electronic Equipment Manual on CD-ROM.
6ES7274-1XK30-0XA0
SIMATIC S7-1200, Simulator module SIM 1274, for CPU 1217C, 14 input switches, 10x 24 V DC inputs, 4x 1.5 V differential inputs
6ES7954-8LC03-0AA0
*** spare part *** SIMATIC S7, memory cards for S7-1x 00 CPU/SINAMICS, 3, 3 V flash, 4 MB
6ES7954-8LE03-0AA0
*** spare part *** SIMATIC S7, memory card for S7-1x00 CPU/SINAMICS, 3, 3V flash, 12 MB
Product
Article Number (Market Facing Number) 6ES7217-1AG40-0XB0
Product Description SIMATIC S7-1200, CPU 1217C, compact CPU, DC/DC/DC, 2 PROFINET ports onboard I/O: 10 DI 24 V DC; 4 DI RS-422/485; 6 DO 24 V DC; 0.5 A; 4 DO RS-422/485; 2 AI 0-10 V DC, 2 AO 0-20 mA power supply: DC 20.4-28.8 V DC, program/data memory 250 KB
Product family CPU 1217C
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 212
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,486 Kg
Packaging Dimension 11,30 x 15,90 x 8,80
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515082033
UPC 887621775865
Commodity Code 85371091
LKZ_FDB/ CatalogID ST72
Product Group 4509
Group Code R132
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 12.12.2013
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number d82c7684-1c47-4802-8e5e-e9e13f6063f7
Classifications
 
Version Classification
eClass 12 27-24-22-07
eClass 14 27-24-22-07
eClass 6 27-24-22-07
eClass 7.1 27-24-22-07
eClass 8 27-24-22-07
eClass 9 27-24-22-07
eClass 9.1 27-24-22-07
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
IDEA 4 3565
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
Frequently bought together:
6ES7231-4HF32-0XB0
SIMATIC S7-1200, Analog input, SM 1231, 8 AI, +/-10 V, +/-5 V, +/-2.5 V, or 0-20 mA/4-20 mA, 12 bit+sign or (13 bit ADC)
6ES7223-1BL32-0XB0
SIMATIC S7-1200, Digital I/O SM 1223, 16 DI/16 DO, 16 DI 24 V DC, Sink/Source, 16 DO, transistor 0.5 A
3720680 | 3RA2816-0EW20
function module star-delta (wye-delta), consisting of lateral basic module and two coupling modules, time range 0.05-60 s, 24-240 V AC/DC, 50/60 Hz, varistor for attenuation of the contactor coils integrated, for contactors 3RT20
3SU1950-0KB10-0AA0
Adapter for installation of actuators and signaling units, 22 mm, in a mounting drill hole 30.5 mm, Metal, shiny, with seal
5TT4207-0
switching relay with 2 CO contact for 230V AC 16A control 230V AC
;