- Drive technology
- Automation technology
- Automation systems
- SIMATIC Industrial Automation Systems
- Controllers
- LOGO! logic module
- Basic Controllers
- S7-1200
- Central processing units
- I/O modules
- Digital modules
- Analog modules
- Special modules
- SM 1278 4xIO-Link Master
- SIPLUS SM 1278 4xIO-Link Master
- SIPLUS CMS1200 SM 1281 Condition Monitoring
- SIM 1274 simulator
- BB 1297 battery board
- SIWAREX WP231 weighing electronics
- SIWAREX WP241 weighing electronics
- SIWAREX WP251 weighing electronics
- Communication
- Connection system
- Fail-safe I/O modules
- SIPLUS Fail-safe digital inputs and outputs
- Power supplies
- Operator control and monitoring
- Add-on products from third-party manufacturers
- Software
- Advanced Controllers
- Distributed Controllers
- Software Controllers
- Drive Controllers
- Supplementary components
- I/O systems
- SIMATIC control systems
- Software for SIMATIC Controllers
- Programming devices
- Siemens Partner Program
- SIMOTION Motion Control System
- SINUMERIK CNC automation systems
- System cabling/control cabinets
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SIMATIC S7-1200, Simulator module SIM 1274, for CPU 1217C, 14 input switches, 10x 24 V DC inputs, 4x 1.5 V differential inputs
Article Number (Market Facing Number) |
6ES7274-1XK30-0XA0 |
Product Description |
SIMATIC S7-1200, Simulator module SIM 1274, for CPU 1217C, 14 input switches, 10x 24 V DC inputs, 4x 1.5 V differential inputs
|
Product family |
SIM 1274 simulator |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
212 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
50 Day/Days |
Net Weight (kg) |
0,041 Kg |
Packaging Dimension |
8,30 x 10,70 x 4,10 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515082958 |
UPC |
887621773182 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
ST72 |
Product Group |
4507 |
Group Code |
R132 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Since: 12.12.2013 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
9d6602aa-b98f-4bb6-808e-e41003bccf0c |
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-11 |
eClass |
14 |
27-24-22-11 |
eClass |
6 |
27-24-22-11 |
eClass |
7.1 |
27-24-22-11 |
eClass |
8 |
27-24-22-11 |
eClass |
9 |
27-24-22-11 |
eClass |
9.1 |
27-24-22-11 |
ETIM |
7 |
EC000238 |
ETIM |
8 |
EC000238 |
ETIM |
9 |
EC000238 |
IDEA |
4 |
3568 |
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|