03.00 ile Tuesday, 29 April arasında 13.00 rutin bakım nedeniyle SiePortal'ın Monday, 28 April tarihinden itibaren kullanılamayabileceğini lütfen unutmayın. Anlayışınız için teşekkür ederiz. SiePortal Hizmet Ekibi
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7924-2CC20-0AC0
Product
Image similar
Connection module TPA 3-tier for analog Modules of the SIMATIC S7-1500 Type: Push-in terminal without LED, VPE=1 unit 50 pole IDC connector for cable
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7924-2CC20-0AC0
Product Description Connection module TPA 3-tier for analog Modules of the SIMATIC S7-1500 Type: Push-in terminal without LED, VPE=1 unit 50 pole IDC connector for cable
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 592
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,250 Kg
Packaging Dimension 6,80 x 13,20 x 7,80
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515153894
UPC 887621850388
Commodity Code 85366990
LKZ_FDB/ CatalogID KT10-CA1
Product Group 9394
Group Code R315
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 10.01.2014
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 93d74332-5563-42f4-89a1-f8e3a5dc425a
Classifications
 
Version Classification
eClass 12 27-14-11-28
eClass 14 27-25-01-12
eClass 6 27-14-11-28
eClass 7.1 27-14-11-28
eClass 8 27-14-11-28
eClass 9 27-14-11-28
eClass 9.1 27-14-11-28
ETIM 7 EC000900
ETIM 8 EC000900
ETIM 9 EC000900
UNSPSC 15 39-12-14-10
|
Buy product
Quantity 1 Piece
Frequently bought together:
6AV2123-2MB03-0AX0
SIMATIC HMI, KTP1200 Basic, Basic Panel, Key/touch operation, 12" TFT display, 65536 colors, PROFINET interface, configurable from WinCC Basic V13/ STEP 7 Basic V13, contains open-source software, which is provided free of charge see enclosed CD
6ES7214-1AG40-0XB0
SIMATIC S7-1200, CPU 1214C, compact CPU, DC/DC/DC, onboard I/O: 14 DI 24 V DC; 10 DO 24 V DC; 2 AI 0-10 V DC, power supply: DC 20.4-28.8 V DC, program/data memory 150 KB
6ES7515-2AN03-0AB0
SIMATIC S7-1500, CPU 1515-2 PN, central processing unit with work memory 1 MB for program and 4.5 MB for data, 1st interface: PROFINET IRT with 2-port switch, 2nd interface: PROFINET RT, 6 ns bit performance, SIMATIC Memory Card required - - approvals and certificates according to entry 109817466 at support.industry.siemens.com to be considered! - -
6ES7521-1BH10-0AA0
SIMATIC S7-1500 Digital input module, DI 16x24 V DC BA, 16 channels in groups of 16, input delay typ. 3.2 ms, input type 3 (IEC 61131); Delivery incl. front connector Push-in
6ES7521-1BL10-0AA0
SIMATIC S7-1500 Digital input module, DI 32x24 V DC BA, 32 channels in groups of 16, Input delay typ. 3.2 ms, Input type 3 (IEC 61131); Delivery incl. front connector Push-in
;