SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6GK1900-0KB00-0AC0
Product
Image similar
Simplex plug PCF for on-site assembly to PCF FOC cables pack: 50 units +cleaning cloths.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6GK1900-0KB00-0AC0
Product Description Simplex plug PCF for on-site assembly to PCF FOC cables pack: 50 units +cleaning cloths.
Product family PCF FOC termination kit
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 5K2
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,020 Kg
Packaging Dimension 28,10 x 21,60 x 4,00
Package size unit of measure CM
Quantity Unit 1 Package
Packaging Quantity 50
Additional Product Information
EAN 4019169404112
UPC 662643226690
Commodity Code 85367000
LKZ_FDB/ CatalogID IK
Product Group 2452
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-22
eClass 14 19-17-01-22
eClass 6 27-25-05-01
eClass 7.1 19-17-01-22
eClass 8 19-17-01-22
eClass 9 19-17-01-22
eClass 9.1 19-17-01-22
ETIM 7 EC001122
ETIM 8 EC001122
ETIM 9 EC001122
UNSPSC 15 43-22-33-10
|
Buy product
Quantity 1 Package
;