SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6GK1901-0DB20-6AA0
Product
Industrial Ethernet FastConnect M12 plug PRO 2x2 M12 plug-in connector with rugged metal enclosure and FC connection method, with axial cable outlet (D-coded) 1 pack=1 unit for SCALANCE X208 PRO and ET 200 PRO PN.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6GK1901-0DB20-6AA0
Product Description Industrial Ethernet FastConnect M12 plug PRO 2x2 M12 plug-in connector with rugged metal enclosure and FC connection method, with axial cable outlet (D-coded) 1 pack=1 unit for SCALANCE X208 PRO and ET 200 PRO PN.
Product family IE FC M12 plug PRO 2x2 (D-coded)
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 5K1
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,040 Kg
Packaging Dimension 2,80 x 8,60 x 2,70
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169852333
UPC 040892551747
Commodity Code 85366990
LKZ_FDB/ CatalogID IK
Product Group 2430
Group Code R323
Country of origin Poland
Compliance with the substance restrictions according to RoHS directive Since: 30.07.2008
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-44-01-15
eClass 14 27-44-01-15
eClass 6 27-26-07-02
eClass 7.1 27-44-01-02
eClass 8 27-44-01-02
eClass 9 27-44-01-02
eClass 9.1 27-44-01-02
ETIM 7 EC002635
ETIM 8 EC002635
ETIM 9 EC002635
IDEA 4 4690
UNSPSC 15 39-12-14-13
|
Buy product
Quantity 1 Piece
;