SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6GK1901-0DB50-6AA8
Product
IE FC M12 Plug PRO 4x 2; M12 plug-in connector with Rugged metal enclosure and FC Connection method; with axial cable outlet (X-coded) 1 pack = 8 units for SCALANCE W and SCALANCE X.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6GK1901-0DB50-6AA8
Product Description IE FC M12 Plug PRO 4x 2; M12 plug-in connector with Rugged metal enclosure and FC Connection method; with axial cable outlet (X-coded) 1 pack = 8 units for SCALANCE W and SCALANCE X.
Product family IE FC M12 plug PRO 4x2 (X-coded)
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 5K1
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,048 Kg
Packaging Dimension 17,60 x 70,70 x 17,60
Package size unit of measure MM
Quantity Unit 1 Package
Packaging Quantity 8
Additional Product Information
EAN 4019169857352
UPC 195125066151
Commodity Code 85366990
LKZ_FDB/ CatalogID IK
Product Group 2430
Group Code R323
Country of origin Poland
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-44-01-15
eClass 14 27-44-01-15
eClass 6 27-26-07-02
eClass 7.1 27-44-01-02
eClass 8 27-44-01-02
eClass 9 27-44-01-02
eClass 9.1 27-44-01-02
ETIM 7 EC002635
ETIM 8 EC002635
ETIM 9 EC002635
IDEA 4 4690
UNSPSC 15 39-12-14-13
|
Buy product
Quantity 1 Package
;