Please note SiePortal functions might not be available from Monday, 17 February 23.00 CET to Wednesday, 19 February 12.00 CET due to routine maintenance.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK7142-7EX00-0AX0
Product
LOGO! CMR2040 communication module for connection LOGO! 8 to LTE network; 1 RJ45 port for Ind. Ethernet connection to LOGO! 8; 2xDI; 2xDO; write/read access to LOGO! variables; SMS dispatch/ receiving of text messages; email dispatch; position detection GPS; time synchronization/ forwarding with real time clock; Configuration/diagnostics via web interface; Remote access via OpenVPN/HTTPs, DynDNS, observe national approval! Manual available as a download .
Notes
Sucessor:See SIOS ID: 109973456
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Loading
Loading
Product
Article Number (Market Facing Number) 6GK7142-7EX00-0AX0
Product Description LOGO! CMR2040 communication module for connection LOGO! 8 to LTE network; 1 RJ45 port for Ind. Ethernet connection to LOGO! 8; 2xDI; 2xDO; write/read access to LOGO! variables; SMS dispatch/ receiving of text messages; email dispatch; position detection GPS; time synchronization/ forwarding with real time clock; Configuration/diagnostics via web interface; Remote access via OpenVPN/HTTPs, DynDNS, observe national approval! Manual available as a download .
Product family LOGO! CMR (wireless communication)
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 01.09.2024
Notes
Sucessor:See SIOS ID: 109973456
Price data
Price Group / Headquarter Price Group 5P1
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,205 Kg
Packaging Dimension 30,00 x 75,00 x 110,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622188729
UPC 804766085130
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2418
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 11.05.2012
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number cb26b3d5-4067-4b52-9021-b47ca0e7e381
Classifications
 
Version Classification
eClass 12 27-24-22-08
eClass 14 27-24-22-08
eClass 6 27-24-22-08
eClass 7.1 27-24-22-08
eClass 8 27-24-22-08
eClass 9 27-24-22-08
eClass 9.1 27-24-22-08
ETIM 7 EC001423
ETIM 8 EC001423
ETIM 9 EC001423
IDEA 4 3564
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
Frequently bought together:
2366554 | 3SE5000-0AV03
Separate actuator, with transverse mounting for position switch with tumbler 3SE5312/3SE5322 and AS-i 3SF13 and position switch with separate actuator 3SE51/3SE52 and AS-i 3SF11/3SF12
2714066 | 6NH9860-1AA00
ANT794-4MR mobile wireless antenna for 2G/3G/4G EU, GSM/UMTS/ LTE EU networks, rod antenna; omnidirectional; weatherproof for indoors and outdoors; 5 m connection cable permanently connected to the antenna; SMA connector; national approval and data sheet to be observed; scope of supply: 1 antenna, 1 mounting bracket, screws, screw anchors.
3720758 | 3RH2122-1BB40
contactor relay, 2 NO + 2 NC, 24 V DC, screw terminal, frame size S00
3RH2911-1NE22
auxiliary switch, solid-state compatible, on the front, 2 NO + 2 NC, .3/.4, .3/.4, .1/.2, .1/.2, current path: 1 NO (solid-state compatible), 1 NO, 1 NC, 1 NC (solid-state compatible), screw terminal, for contactors 3RT2 and contactor relays 3RH2
3720462 | 3RT2016-1FB42
power contactor, AC-3e/AC-3, 9 A, 4 kW / 400 V, 3-pole, 24 V DC, with integrated diode, auxiliary contacts: 1 NC, screw terminal, size: S00
;