SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6SL3054-0FC31-1BA0
Product
Image similar
SINAMICS S120 CompactFlash card incl. performance expansion incl. licensing (Certificate of License, stored on the card) V5.2 Service Pack 3
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3054-0FC31-1BA0
Product Description SINAMICS S120 CompactFlash card incl. performance expansion incl. licensing (Certificate of License, stored on the card) V5.2 Service Pack 3
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 7SW
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0,012 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125087255
Commodity Code 85235190
LKZ_FDB/ CatalogID D21MC
Product Group X086
Group Code R221
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 23.04.2025
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Diboron trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead titanium trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number e3c93c2b-6455-4795-8a8b-eb646bab5d02
Classifications
 
Version Classification
eClass 12 27-02-31-92
eClass 14 27-02-31-92
eClass 6 27-02-92-90
eClass 7.1 27-02-92-90
eClass 8 27-02-92-90
eClass 9 27-02-31-92
eClass 9.1 27-02-31-92
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Frequently bought together:
1FK2206-4AF10-1MB0
SIMOTICS S-1FK2 CT servo motor M0=12 Nm; PN = 2.85 kW at nN=3000 rpm (380-480 V); PN = 1.72 kW at nN=1500 rpm (200-240 V); with holding brake; degree of protection IP64; shaft D24x50 mm with feather key; absolute encoder 22-bit + 12-bit multiturn (encoder AM22DQC); with DRIVE-CLiQ plug M17; power connector size M23;
6SL3055-0AA00-4BA0
SINAMICS S120 BASIC OPERATOR PANEL BOP20 FOR ELECTRONIC CONTROLS TWO-LINE DISPLAY, 6 KEYS FOR PARAMETER SETTING AND DIAGNOSTIC INFORMATION SUITED FOR CONTROL UNITS CU305, CU310, CU320
6SL3055-0AA00-5CA2
SINAMICS SMC30 Sensor Module For incremental encoder: TTL/HTL or combi-encoder SSI with incremental tracks or encoder SSI without incremental signals/ without DRIVE-CLiQ cable 30 mm overall width
6SL3060-4AA10-0AA0
SINAMICS DRIVE-CLIQ CABLE IP20/IP20 LENGTH: 0.95 M
1FK2103-2AG01-1MA0
SIMOTICS S-1FK2 HD servo motor M0=0.64 Nm; PN = 0.2 kW at nN=3000 rpm (200-240 V); degree of protection IP65; shaft D14x30 mm with feather key; absolute encoder 22-bit + 12-bit multiturn (encoder AM22DQC); with OCC interface; plug size M12, rotatable;
;