SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6SL3223-0DE33-0AA0
Product
SINAMICS G120P POWER MODULE PM230 WITH BUILT IN CL. A FILTER PROTECTION IP55 / UL TYPE12 3AC380-480V +10/-10% 47-63HZ OUTPUT LOW OVERLOAD: 30KW FOR 110% 60S,100% 240S AMBIENT TEMP 0 TO +40 DEG C(LO) 640 X 320 X 329 (HXBXT), FSD WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU230P-2 FIRMWARE-VERSION V4.3.2
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3223-0DE33-0AA0
Product Description SINAMICS G120P POWER MODULE PM230 WITH BUILT IN CL. A FILTER PROTECTION IP55 / UL TYPE12 3AC380-480V +10/-10% 47-63HZ OUTPUT LOW OVERLOAD: 30KW FOR 110% 60S,100% 240S AMBIENT TEMP 0 TO +40 DEG C(LO) 640 X 320 X 329 (HXBXT), FSD WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU230P-2 FIRMWARE-VERSION V4.3.2
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 347
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (kg) 35,000 Kg
Packaging Dimension 0,60 x 0,80 x 0,50
Package size unit of measure M
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169458245
UPC 040892867879
Commodity Code 85044095
LKZ_FDB/ CatalogID D11.1SD
Product Group 3577
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 02.04.2012
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-01
eClass 14 27-02-31-01
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-01
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
IDEA 4 4139
UNSPSC 15 39-12-10-07
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;