SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
VHG519L25-10 | BPZ:VHG519L25-10
Product
VHG519L25-10 - Differential pressure regulator, external thread, PN 25, DN 25, kvs 10, dpw 30...210 kPa
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Product
Article Number (Market Facing Number) VHG519L25-10 | BPZ:VHG519L25-10
Product Description VHG519L25-10 - Differential pressure regulator, external thread, PN 25, DN 25, kvs 10, dpw 30...210 kPa
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group H5CC / A10
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 4,280 Kg
Packaging Dimension 20,70 x 40,60 x 17,00
Package size unit of measure CMT
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 7612914021786
UPC Not available
Commodity Code 84811099
LKZ_FDB/ CatalogID BT_Catalog
Product Group QBC8
Group Code H5CC
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 23.05.2006
Product class Not available
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
  Not available
|
Buy product
Quantity 1 Piece
Frequently bought together:
SSY319 | BPZ:SSY319
SSY319 - Valve actuator, 3-pos, 300 N, AC 230 V, 150 s, 1.5 m, manual adjuster
SKD60 | BPZ:SKD60
SKD60 - Electrohydraulic actuator, 1000 N, 20 mm, AC 24 V, DC 0...10/V 4...20 mA
VHG519L15-5 | BPZ:VHG519L15-5
VHG519L15-5 - Differential pressure regulator, external thread, PN 25, DN 15, kvs 5, dpw 30...210 kPa
VHG519L20-8 | BPZ:VHG519L20-8
VHG519L20-8 - Differential pressure regulator, external thread, PN 25, DN 20, kvs 8, dpw 30...210 kPa
VHG519L32-15 | BPZ:VHG519L32-15
VHG519L32-15 - Differential pressure regulator, external thread, PN 25, DN 32, kvs 15, dpw 40...220 kPa
;