SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
UH50-C05-00 | S55561-F122
Product
UH50-C05-00 - Ultrasonic heat and heating/cooling meter 0.6 m3/h, DS M10x1 mm, G 3/4"
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) UH50-C05-00 | S55561-F122
Product Description UH50-C05-00 - Ultrasonic heat and heating/cooling meter 0.6 m3/h, DS M10x1 mm, G 3/4"
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group H5DB / H5DB
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 1,245 Kg
Packaging Dimension 18,70 x 23,00 x 12,30
Package size unit of measure CMT
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 7612914091130
UPC Not available
Commodity Code 90268020
LKZ_FDB/ CatalogID BT_Catalog
Product Group QBB1
Group Code H5DB
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 30.06.2023
Product class Not available
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead titanium zirconium oxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;