SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AV2128-3MB06-0AX1
Product
SIMATIC HMI MTP1200, Unified Comfort Panel, touch operation, 12.1" widescreen TFT display, 16 million colors, PROFINET interface, configurable as of WinCC Unified Comfort V16, contains open-source software, which is provided free of charge see enclosed DVD
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
6AV6671-8XA00-0AX0
plug, female, 2-pole, type 1, grid size 5.08 mm, scope of supply: 10 plugs
6AV6671-8XD00-0AX0
90-degree angle adapter, 1:1, can be screwed together with RS-485/422 interface or RS-232 interface, scope of supply: 1 angle adapter
6AV6671-8XJ00-0AX0
converter RS-422, male, 9-pole to TTY female, 15-pole, can be screwed together with RS-422 interface, cable outlet 180 degrees, for connection of SIMATIC S5, scope of supply: 1 converter
6AV6881-0AS42-0AA1
USB flash drive, 32 GB, USB 3.0, scope of supply: 1 USB flash drive
Product
Article Number (Market Facing Number) 6AV2128-3MB06-0AX1
Product Description SIMATIC HMI MTP1200, Unified Comfort Panel, touch operation, 12.1" widescreen TFT display, 16 million colors, PROFINET interface, configurable as of WinCC Unified Comfort V16, contains open-source software, which is provided free of charge see enclosed DVD
Product family SIMATIC HMI Unified Comfort Panels Standard
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 239 / 239
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 3,483 Kg
Packaging Dimension 30,40 x 39,90 x 13,10
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623411932
UPC 195125282063
Commodity Code 85371091
LKZ_FDB/ CatalogID ST80.1
Product Group X00F
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 14.01.2022
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 53619040-aeb7-4fd1-a994-7aac7042f2c7
Classifications
 
Version Classification
eClass 12 27-33-02-01
eClass 14 27-33-02-01
eClass 6 27-24-23-02
eClass 7.1 27-24-23-02
eClass 8 27-24-23-02
eClass 9 27-33-02-01
eClass 9.1 27-33-02-01
ETIM 7 EC001412
ETIM 8 EC001412
ETIM 9 EC001412
|
Buy product
Quantity 1 Piece
Frequently bought together:
6AV2123-2GB03-0AX0
SIMATIC HMI, KTP700 Basic, Basic Panel, Key/touch operation, 7" TFT display, 65536 colors, PROFINET interface, configurable from WinCC Basic V13/ STEP 7 Basic V13, contains open-source software, which is provided free of charge see enclosed CD
6AV2123-2MB03-0AX0
SIMATIC HMI, KTP1200 Basic, Basic Panel, Key/touch operation, 12" TFT display, 65536 colors, PROFINET interface, configurable from WinCC Basic V13/ STEP 7 Basic V13, contains open-source software, which is provided free of charge see enclosed CD
6AV2123-2DB03-0AX0
SIMATIC HMI, KTP400 Basic, Basic Panel, Key/touch operation, 4" TFT display, 65536 colors, PROFINET interface, configurable from WinCC Basic V13/ STEP 7 Basic V13, contains open-source software, which is provided free of charge see enclosed CD
6AV2123-2JB03-0AX0
SIMATIC HMI, KTP900 Basic, Basic Panel, Key/touch operation, 9" TFT display, 65536 colors, PROFINET interface, configurable from WinCC Basic V13/ STEP 7 Basic V13, contains open-source software, which is provided free of charge see enclosed CD
6AV2123-2GA03-0AX0
SIMATIC HMI, KTP700 Basic DP, Basic Panel, Key/touch operation, 7" TFT display, 65536 colors, PROFIBUS interface, configurable as of WinCC Basic V13/ STEP 7 Basic V13, contains open-source software, which is provided free of charge see enclosed CD
;