30.01.2025 4:27:34 AM
6AV6647-0AH11-3AX1
Product
Image similar
SIMATIC HMI KP300 Basic mono PN, Basic Panel, key operation, 3" FSTN LCD display, black/white, PROFINET interface, configurable from WinCC Basic V11/ STEP 7 Basic V11, contains open-source software, which is provided free of charge see enclosed CD
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
6AV6645-7AB14-0AS0
Touch pen, thin, for resistive touch screen Holding cord for Mobile Panel 277 10" and other resistive touch screens Further information, Quantity and content: see technical data
6AV6671-8XA00-0AX0
plug, female, 2-pole, type 1, grid size 5.08 mm, scope of supply: 10 plugs
6AV6881-0AV21-0AA0
touch pen system ELO for capacitive or resistive touch screen, ELO pen, including holder, for screwing on or gluing, for capacitive and resistive touch screens, scope of supply: 1 touch pen with cap resistive/capacitive, 1 resistive cap (in touch pen), 1 holding cord, 1 wall holder
6AV6881-0AV22-0AA0
touch pen system V2A for capacitive or resistive touch screen, V2A pen, including holder, for screwing on or gluing, for capacitive and resistive touch screens, scope of supply: 1 touch pen with cap resistive/capacitive, 1 resistive cap (in touch pen), 1 holding cord, 1 wall holder
Product
Article Number (Market Facing Number) 6AV6647-0AH11-3AX1
Product Description SIMATIC HMI KP300 Basic mono PN, Basic Panel, key operation, 3" FSTN LCD display, black/white, PROFINET interface, configurable from WinCC Basic V11/ STEP 7 Basic V11, contains open-source software, which is provided free of charge see enclosed CD
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 237 / 237
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 25 Day/Days
Net Weight (kg) 0,350 Kg
Packaging Dimension 13,90 x 20,00 x 4,60
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515738121
UPC 195125286788
Commodity Code 85371091
LKZ_FDB/ CatalogID ST80.1J
Product Group 2263
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 23.04.2023
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number e686abec-9781-4d82-8c96-8d4db092a14a
Classifications
 
Version Classification
eClass 12 27-33-02-01
eClass 14 27-33-02-01
eClass 6 27-24-23-02
eClass 7.1 27-24-23-02
eClass 8 27-24-23-02
eClass 9 27-33-02-01
eClass 9.1 27-33-02-01
ETIM 7 EC001412
ETIM 8 EC001412
ETIM 9 EC001412
|
Buy product
Quantity 1 Piece
;