SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ED1057-4EA00-0AA0
Product
LOGO! contact 230 Switching module for direct switching of resistive loads up to 20 A and motors up to 4 kW, 230 V AC, 3 NO contacts+1 NC EAN: 4025515050759
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ED1057-4EA00-0AA0
Product Description LOGO! contact 230 Switching module for direct switching of resistive loads up to 20 A and motors up to 4 kW, 230 V AC, 3 NO contacts+1 NC EAN: 4025515050759
Product family LOGO!Contact switching module
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 200 / 200
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,155 Kg
Packaging Dimension 6,00 x 7,30 x 3,50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515050759
UPC 754554400761
Commodity Code 85364900
LKZ_FDB/ CatalogID STLOGO!
Product Group 4071
Group Code R131
Country of origin Turkey
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-22-16
eClass 14 27-24-22-16
eClass 6 27-24-22-16
eClass 7.1 27-24-22-16
eClass 8 27-24-22-16
eClass 9 27-24-22-16
eClass 9.1 27-24-22-16
ETIM 7 EC001417
ETIM 8 EC001417
ETIM 9 EC001417
IDEA 4 3565
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
Frequently bought together:
6AV2123-2GB03-0AX0
SIMATIC HMI, KTP700 Basic, Basic Panel, Key/touch operation, 7" TFT display, 65536 colors, PROFINET interface, configurable from WinCC Basic V13/ STEP 7 Basic V13, contains open-source software, which is provided free of charge see enclosed CD
6AV2102-0AA02-3AH5
SIMATIC WinCC Advanced V19, engineering software in the TIA Portal; floating license; software, documentation and license key for download; class A; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; for configuration of SIMATIC Panels, WinCC Runtime Advanced, WinCC Unified PC Runtime. please observe product release: support.industry.siemens.com entry ID: 109821219 - - consignee email address required for delivery
6AV2123-2DB03-0AX0
SIMATIC HMI, KTP400 Basic, Basic Panel, Key/touch operation, 4" TFT display, 65536 colors, PROFINET interface, configurable from WinCC Basic V13/ STEP 7 Basic V13, contains open-source software, which is provided free of charge see enclosed CD
6BK1700-0BA20-0AA0
LOGO! CMK2000 Communication module for integrating the LOGO! 8 "in the building system bus KNX;" connection 24 V DC 0.04A 1 RJ45 port for Ethernet 50 communication objects time-of-day synchronization Configuration/diagnostics via web interface
6ED1052-1FB08-0BA2
LOGO! 230RCE,logic module, display power supply / I/O: 115 V/230 V/relay, 8 DI/4 DO, memory 400 blocks, modularly expandable, Ethernet, integrated web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.4 or higher, older projects executable cloud connection, MQTT in all LOGO! 8.4 basic units
;