SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6EP4437-7EB00-3DX0
Product
SITOP SEL1400 5 A selectivity module 8-channel with limiting characteristic input: 24 V DC/40 A output: 24 V DC/8x 5 A threshold adjustable 1-5 A with monitoring interface
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 6EP4437-7EB00-3DX0
Product Description SITOP SEL1400 5 A selectivity module 8-channel with limiting characteristic input: 24 V DC/40 A output: 24 V DC/8x 5 A threshold adjustable 1-5 A with monitoring interface
Product family SITOP SEL1200, SITOP SEL1400 selectivity module
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 588 / 588
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0,300 Kg
Packaging Dimension 13,50 x 14,50 x 5,50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515155430
UPC 195125060913
Commodity Code 85363010
LKZ_FDB/ CatalogID KT10-PE
Product Group 4214
Group Code R315
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Since: 13.11.2019
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number f6530b95-7df0-4fb4-a0e8-763c19523948
Classifications
 
Version Classification
eClass 12 27-37-18-02
eClass 14 27-37-18-02
eClass 6 27-37-18-02
eClass 7.1 27-37-18-02
eClass 8 27-37-18-02
eClass 9 27-37-18-02
eClass 9.1 27-37-18-02
ETIM 7 EC001440
ETIM 8 EC001440
ETIM 9 EC001440
IDEA 4 4727
UNSPSC 15 39-12-15-21
|
Buy product
Quantity 1 Piece
;