Please note SiePortal functions might not be available from Monday, April 28 03:00 AM CET to Tuesday, April 29 01:00 PM CET due to routine maintenance.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7193-6BP40-0DA1
Product
SIMATIC ET 200SP, BaseUnit BU15-P16+A0+12D/T, BU type A1, Push-in terminals, with 2x 5 add-on terminals, New load group, WxH: 15 mm x 141 mm, with temperature acquisition
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
6ES7133-6CV15-1AM0
SIMATIC ET 200SP, 5 BU covers, 15 mm. for protection of empty slots
6ES7193-6CP01-2MA0
SIMATIC ET 200SP, 10 color-coded labels Color code CC01, for I/O modules, module-specific, for 16 push-in terminals
6ES7193-6CP02-2MA0
SIMATIC ET 200SP, 10 color-coded labels Color code CC02, for I/O modules, module-specific, for 16 push-in terminals
6ES7193-6CP03-2MA0
SIMATIC ET 200SP, 10 color-coded labels Color code CC03, for I/O modules, module-specific, for 16 push-in terminals
Product
Article Number (Market Facing Number) 6ES7193-6BP40-0DA1
Product Description SIMATIC ET 200SP, BaseUnit BU15-P16+A0+12D/T, BU type A1, Push-in terminals, with 2x 5 add-on terminals, New load group, WxH: 15 mm x 141 mm, with temperature acquisition
Product family BaseUnits
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 255 / 255
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,059 Kg
Packaging Dimension 4,00 x 14,70 x 2,70
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515080916
UPC 040892933628
Commodity Code 85389099
LKZ_FDB/ CatalogID ST76
Product Group 4520
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 31.01.2012
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number cdabc5fd-7442-452d-9500-7994a4d6fdac
Classifications
 
Version Classification
eClass 12 27-24-26-03
eClass 14 27-24-26-03
eClass 6 27-24-26-03
eClass 7.1 27-24-26-03
eClass 8 27-24-26-03
eClass 9 27-24-26-03
eClass 9.1 27-24-26-03
ETIM 7 EC001598
ETIM 8 EC001598
ETIM 9 EC001598
IDEA 4 3560
UNSPSC 15 32-15-17-04
|
Buy product
Quantity 1 Piece
Frequently bought together:
6ES7193-6SC20-1AM0
SIMATIC ET 200SP, set for 5 shield connections, with 5 shield terminals, 5 shield supports, 5 support elements
6ES7193-6CP73-2AA0
SIMATIC ET 200SP, 10 color-coded labels Color code CC73, for 10 AUX terminals, for BU type A0, with push-in terminals
6ES7193-6PA00-0AA0
SIMATIC ET 200SP, spare part Server module for ET 200SP
3NA3244
LV HRC fuse element, NH2, In: 250 A, gG, Un AC: 500 V, Un DC: 440 V, Front indicator, live grip lugs
3NP5360-0CA00
SENTRON, Fuse switch disconnector 3NP5, 3-pole, NH2, 400 A, for assembly and installation on mounting plate, with High-speed closing, screw terminal
;