SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7677-2DB42-0GB0
Product
SIMATIC ET 200SP Open Controller, CPU 1515SP PC2, 8 GB RAM (basic device 6ES7677-2DB40-0AA0), 128 GB CFast with Windows 10 IoT Enterprise LTSC 2019 64-bit, and S7-1500 software Controller CPU 1505SP V2x preinstalled; interfaces: 1x slot CFast, 1x slot SD/MMC, 1x connection for ET 200SP BusAdapter PROFINET, 1x 10/100/1000 Mbps Ethernet, 2x USB 3.0; 2x USB 2.0, 1x DisplayPort; documentation on CFast, restore image on CFast
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 6ES7677-2DB42-0GB0
Product Description SIMATIC ET 200SP Open Controller, CPU 1515SP PC2, 8 GB RAM (basic device 6ES7677-2DB40-0AA0), 128 GB CFast with Windows 10 IoT Enterprise LTSC 2019 64-bit, and S7-1500 software Controller CPU 1505SP V2x preinstalled; interfaces: 1x slot CFast, 1x slot SD/MMC, 1x connection for ET 200SP BusAdapter PROFINET, 1x 10/100/1000 Mbps Ethernet, 2x USB 3.0; 2x USB 2.0, 1x DisplayPort; documentation on CFast, restore image on CFast
Product family CPU 1515SP PC2
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 215 / 215
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 1,031 Kg
Packaging Dimension 14,10 x 19,00 x 9,50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623409830
UPC 804766798207
Commodity Code 85371091
LKZ_FDB/ CatalogID STWINAC
Product Group 4A62
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 18.09.2018
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Silicic acid, lead salt

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number b6308812-63ea-43a6-8570-44cad8fb6489
Classifications
 
Version Classification
eClass 12 27-24-26-07
eClass 14 27-24-26-07
eClass 6 27-24-26-07
eClass 7.1 27-24-26-07
eClass 8 27-24-26-07
eClass 9 27-24-26-07
eClass 9.1 27-24-26-07
ETIM 7 EC001603
ETIM 8 EC001603
ETIM 9 EC001603
IDEA 4 3565
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;