SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK5895-6ML00-0AA0
Product
ANT895-6ML GPS antenna Antenna with integrated signal amplifier incl. 0.3 m connection cable and N-Connect female connection; 3 dBi, IP67 (-40...+85 °C) Mounting with magnet or Screw mounting Observe national approvals; compact instructions as hard copy German/English; scope of delivery: 1x ANT 895-6ML.
Notes
Product is no longer available. Successor:
6GK5895-6ML10-0AA0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 6GK5895-6ML00-0AA0
Product Description ANT895-6ML GPS antenna Antenna with integrated signal amplifier incl. 0.3 m connection cable and N-Connect female connection; 3 dBi, IP67 (-40...+85 °C) Mounting with magnet or Screw mounting Observe national approvals; compact instructions as hard copy German/English; scope of delivery: 1x ANT 895-6ML.
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01.03.2025
Notes
Product is no longer available. Successor:
6GK5895-6ML10-0AA0 Compare Products
Successor information
Successor 6GK5895-6ML10-0AA0
Successor Description ANT895-6ML antenna for GNSS L1 in frequency range from 1568 to 1618 MHz; integrated signal amplifier; incl. 0.3 m connection cable and N-Connect female connection; 3 dBi; IP67; -40…+85 °C mounting with magnet or screw fixing observe national approvals; scope of supply: 1x ANT895-6ML
Price data
Region Specific PriceGroup / Headquarter Price Group 5M2 / 5M2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 7A994 / AL : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 0,104 Kg
Packaging Dimension 51,00 x 45,00 x 12,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169855440
UPC 804766056642
Commodity Code 85291069
LKZ_FDB/ CatalogID IK
Product Group 2438
Group Code R323
Country of origin United States of America
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;