17.06.2021 6:46:34 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GT2803-1BA00
Product
SIMATIC RF300 handheld terminal RF350M; RF300, ISO 15693 and MOBY E; Basic unit Nordic ID Merlin; with integrated RFID read/write unit and user software; Windows CE operating system; with battery; without charging/docking station
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GT2803-1BA00
Product Description SIMATIC RF300 handheld terminal RF350M; RF300, ISO 15693 and MOBY E; Basic unit Nordic ID Merlin; with integrated RFID read/write unit and user software; Windows CE operating system; with battery; without charging/docking station
Product family RF350M handheld terminal
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 1,000 Kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106025526
UPC 804766214325
Commodity Code 85176200
LKZ_FDB/ CatalogID ID10.M
Product Group 9471
Group Code R322
Country of origin Finland
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 6 27-28-04-01
eClass 7.1 27-28-04-01
eClass 8 27-28-04-01
eClass 9 27-28-04-01
eClass 9.1 27-28-04-01
ETIM 5 EC002998
ETIM 6 EC002998
ETIM 7 EC002998
IDEA 4 6645
UNSPSC 14 43-21-17-10
UNSPSC 15 43-21-17-10
|