SITRANS LR260 Radar level transmitter with horn: continuous, non-contact, 30 m (98.4 ft) range, for liquids and solids. . Process connection: Universal, flat faced flange fits ANSI/DIN/JIS flanges. Easy Aimer with integral Easy Aimer ball 4"/100 mm Antenna: 4" horn antenna, fits 100 mm or 4" nozzles Purge (Self Cleaning) Connection: No Purge connection . Output/Communication: 4 to 20 mA, HART Cable Inlet: 2 x M20 x 1.5 Approvals: General Purpose, CSA US/C, FM, Industry Canada, FCC, CE, RED, RCM Pressure Rating: 0.5 bar (7.25 psi) maximum
Notes
Product is no longer available
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
7ML5427-0CL00-0AA1 |
Product Description |
SITRANS LR260 Radar level transmitter with horn: continuous, non-contact, 30 m (98.4 ft) range, for liquids and solids. . Process connection: Universal, flat faced flange fits ANSI/DIN/JIS flanges. Easy Aimer with integral Easy Aimer ball 4"/100 mm Antenna: 4" horn antenna, fits 100 mm or 4" nozzles Purge (Self Cleaning) Connection: No Purge connection . Output/Communication: 4 to 20 mA, HART Cable Inlet: 2 x M20 x 1.5 Approvals: General Purpose, CSA US/C, FM, Industry Canada, FCC, CE, RED, RCM Pressure Rating: 0.5 bar (7.25 psi) maximum
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.01.2024 |
Notes |
Product is no longer available
If you need assistance please contact our local Siemens office
|
Price Group |
|
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99I / AL : N |
Estimated dispatch time (Working Days) |
14 Day/Days |
Net Weight (kg) |
6,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
90261029 |
LKZ_FDB/ CatalogID |
FI01-4 |
Product Group |
4849 |
Group Code |
R3P3 |
Country of origin |
Canada |
Compliance with the substance restrictions according to RoHS directive |
Since: 20.07.2017 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|