SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7ME4110-2AA10-1EA2
Product
Image similar
SITRANS FC MASS 6000 Coriolis flow transmitter, works with sensors of type FC MASS 2100. Suitable for volume flow, fraction, mass flow, temperature and density measurement of liquids and gases, IP67 plastic or 19 inch panel mount enclosure. . Remote transmitter IP67/Nema4X Polyamide 1 Current, 1 Frequence, 1 Relay 115-230V AC, 50/60Hz No Ex-approval With display MODBUS RTU No type-approval 1/2 Inch NPT
Notes
Product was deleted without replacement
Sucessor:Clarify with PM
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ME4110-2AA10-1EA2
Product Description SITRANS FC MASS 6000 Coriolis flow transmitter, works with sensors of type FC MASS 2100. Suitable for volume flow, fraction, mass flow, temperature and density measurement of liquids and gases, IP67 plastic or 19 inch panel mount enclosure. . Remote transmitter IP67/Nema4X Polyamide 1 Current, 1 Frequence, 1 Relay 115-230V AC, 50/60Hz No Ex-approval With display MODBUS RTU No type-approval 1/2 Inch NPT
Product family Ordering Data Overview
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 02.05.2024
Notes
Product was deleted without replacement
Sucessor:Clarify with PM
If you need assistance please contact our local Siemens office
Price data
Headquarter Price Group 8C1
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 3A991X / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0.100 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID FI01-3
Product Group 4849
Group Code R3P3
Country of origin France
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-04-02
eClass 14 27-20-04-02
eClass 6 27-20-04-02
eClass 7.1 27-20-04-02
eClass 8 27-20-04-02
eClass 9 27-20-04-02
eClass 9.1 27-20-04-02
ETIM 7 EC002992
ETIM 8 EC002992
ETIM 9 EC002992
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;