SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7ML5740-1AB01-1A
Product
Image similar
RD200 85-265 VAC DISP W/2 RLYS, 2X The SITRANS RD200 is a universal input, panel mount remote digital display for process instrumentation.
List Price Show prices
Customer Price Show prices
Additional Services
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ML5740-1AB01-1A
Product Description RD200 85-265 VAC DISP W/2 RLYS, 2X The SITRANS RD200 is a universal input, panel mount remote digital display for process instrumentation.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Headquarter Price Group 8LO
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99I
Estimated dispatch time (Working Days) 21 Day/Days
Net Weight (kg) 0,269 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85312095
LKZ_FDB/ CatalogID FI01-7
Product Group 4723
Group Code R3P0
Country of origin United States of America
RoHS Conformity Date Since: 99-12-30
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-21-03-01
eClass 6 27-21-03-01
eClass 7.1 27-21-03-01
eClass 8 27-21-03-01
eClass 9 27-21-03-01
eClass 9.1 27-21-03-01
ETIM 7 EC011541
ETIM 8 EC011541
ETIM 9 EC011541
|
Buy product
Quantity 1 Piece
;