SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
1FG1500-9RD23-2DF1-Z D11+H3A+K07+N23+Q91
Product
Image similar
SIMOTICS S-1FG1 synchronous servo geared motor bevel gearbox B19 motor type CT 600V AH48 Mmax=10.5 Nm Pn=0.74 kW absolute encoder 20-bit +12-bit multi-turn with DRIVE-CLiQ interface Plug-on version transmission ratio: 6.45 N1max=4500 N2max=697, M2max=39 D11=mounting position M1-A K07=oil CLP PG VG220 N23=standard holding brake Q91=plug position on the right H3A=hollow shaft with shrink disk customer-specific motor according to CIGO10068950
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FG1500-9RD23-2DF1-Z D11+H3A+K07+N23+Q91
Product Description SIMOTICS S-1FG1 synchronous servo geared motor bevel gearbox B19 motor type CT 600V AH48 Mmax=10.5 Nm Pn=0.74 kW absolute encoder 20-bit +12-bit multi-turn with DRIVE-CLiQ interface Plug-on version transmission ratio: 6.45 N1max=4500 N2max=697, M2max=39 D11=mounting position M1-A K07=oil CLP PG VG220 N23=standard holding brake Q91=plug position on the right H3A=hollow shaft with shrink disk customer-specific motor according to CIGO10068950
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Headquarter Price Group 769
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 25 Day/Days
Net Weight (kg) 11,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85015100
LKZ_FDB/ CatalogID D41
Product Group 5685
Group Code R220
Country of origin Germany
RoHS Conformity Date Since: 17-09-18
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-26-02
eClass 6 27-02-26-02
eClass 7.1 27-02-26-02
eClass 8 27-02-26-02
eClass 9 27-02-26-02
eClass 9.1 27-02-26-02
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;