SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
1FG1503-8RF14-2AW1-Z D11+G23+G99+K07+N24+W90
Product
Image similar
SIMOTICS S-1FG1 synchronous servo geared motor bevel gearbox B49 motor type CT 600V AH80 Mmax=37.0 Nm Pn=2.35 kW absolute encoder 20-bit +12-bit multi-turn with DRIVE-CLiQ interface foot-mounted design transmission ratio: 37.18 N1max=4500 rpm N2max = 121 rpm, M2max = 465 Nm D11: Mounting position M1-A G23: seal longer service life G99: backlash-reduced gearbox K07: Oil CLP PG VG220 N24: holding brake with increased braking torque W90: Solid shaft at both ends without feather key customer-specific according to CIGO10070422
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FG1503-8RF14-2AW1-Z D11+G23+G99+K07+N24+W90
Product Description SIMOTICS S-1FG1 synchronous servo geared motor bevel gearbox B49 motor type CT 600V AH80 Mmax=37.0 Nm Pn=2.35 kW absolute encoder 20-bit +12-bit multi-turn with DRIVE-CLiQ interface foot-mounted design transmission ratio: 37.18 N1max=4500 rpm N2max = 121 rpm, M2max = 465 Nm D11: Mounting position M1-A G23: seal longer service life G99: backlash-reduced gearbox K07: Oil CLP PG VG220 N24: holding brake with increased braking torque W90: Solid shaft at both ends without feather key customer-specific according to CIGO10070422
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Headquarter Price Group 769
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 25 Day/Days
Net Weight (kg) 33,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85015220
LKZ_FDB/ CatalogID D41
Product Group 5685
Group Code R220
Country of origin Germany
RoHS Conformity Date Since: 17-09-18
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-26-02
eClass 6 27-02-26-02
eClass 7.1 27-02-26-02
eClass 8 27-02-26-02
eClass 9 27-02-26-02
eClass 9.1 27-02-26-02
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;