SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Industry Mall and SIOS are now SiePortal

SiePortal combines our Industry Mall with the Industry Online Support pages in a common interface. Step by step, all functions will be transferred to the new design. To learn more about the new design and navigation, we recommend you to take the Guided Tour. Here you will get some information on the main changes.

Taking the tour will redirect you to our new platform. You can always come back either by hitting back button on the browser or by opening the URL again.

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
3NA3360-0RC
Product
LV HRC fuse element, NH3, In: 400 A, gG, Un AC: 500 V, Un DC: 440 V, Front indicator, live grip lugs
List Price Show prices
Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3NA3360-0RC
Product Description LV HRC fuse element, NH3, In: 400 A, gG, Un AC: 500 V, Un DC: 440 V, Front indicator, live grip lugs
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group P8150000 / 1BM
List Price Show prices
Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0.955 Kg
Package size unit of measure Not available
Quantity Unit 1 NOs
Packaging Quantity 1
Minimum order quantity 5
Additional Product Information
EAN 4001869375090
UPC Not available
Commodity Code 85361090
LKZ_FDB/ CatalogID LV10
Product Group 5530
Group Code P310
Country of origin India
RoHS Conformity Date Since: 01.01.2011
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-20-05
eClass 14 27-14-20-05
eClass 6 27-14-20-05
eClass 7.1 27-14-20-05
eClass 8 27-14-20-05
eClass 9 27-14-20-05
eClass 9.1 27-14-20-05
ETIM 7 EC000055
ETIM 8 EC000055
ETIM 9 EC000055
UNSPSC 15 39-12-16-26
|
Buy product
Quantity 1 NOs
;