SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5SL4403-7RC
Product
Miniature circuit breaker 415 V 10kA, 4-pole, C, 3A
List Price Show prices
Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5SL4403-7RC
Product Description Miniature circuit breaker 415 V 10kA, 4-pole, C, 3A
Product family Basic Devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group T0230000 / 1IN
List Price Show prices
Price Show prices
Metal Factor L-A-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 0.585 Kg
Package size unit of measure Not available
Quantity Unit 1 NOs
Packaging Quantity 1
Minimum order quantity 3
Additional Product Information
EAN 4001869503851
UPC Not available
Commodity Code 85362010
LKZ_FDB/ CatalogID LV10.1
Product Group 3818
Group Code P310
Country of origin India
RoHS Conformity Date Since: 01.01.2014
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 1200 27-14-19-01
eClass 1400 27-14-19-01
eClass 600 27-14-19-01
eClass 710 27-14-19-01
eClass 800 27-14-19-01
eClass 900 27-14-19-01
eClass 910 27-14-19-01
ETIM 700 EC000042
ETIM 800 EC000042
ETIM 900 EC000042
UNSPSC 1500 39-12-16-03
|
Buy product
Quantity 1 NOs
;