SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5SP4192-7RC
Product
Image similar
MCB 125 A 1-pole C characteristic 10 kA
List Price Show prices
Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5SP4192-7RC
Product Description MCB 125 A 1-pole C characteristic 10 kA
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group T0060000 / 1AC
List Price Show prices
Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 78 Day/Days
Net Weight (kg) 0.256 Kg
Package size unit of measure Not available
Quantity Unit 1 NOs
Packaging Quantity 1
Minimum order quantity 10
Additional Product Information
EAN 4001869351650
UPC Not available
Commodity Code 85362030
LKZ_FDB/ CatalogID LV10.1
Product Group 5505
Group Code P310
Country of origin India
RoHS Conformity Date Product is not RoHS-compliant
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Tris(4-nonylphenyl, branched and linear) phosphite (TNPP) with greater than or equal to 0.1% w/w of 4-nonylphenol, branched and linear (4-NP)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 1200 27-14-19-01
eClass 1400 27-14-19-01
eClass 600 27-14-19-01
eClass 710 27-14-19-01
eClass 800 27-14-19-01
eClass 900 27-14-19-01
eClass 910 27-14-19-01
ETIM 700 EC000042
ETIM 800 EC000042
ETIM 900 EC000042
UNSPSC 1500 39-12-16-03
|
Buy product
Quantity 1 NOs
;