SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AG1972-0BB12-2XA0
Product
SIPLUS DP PROFIBUS plug with R - with PG - 90 degrees based on 6ES7972-0BB12-0XA0 with conformal coating, -25…+70 °C, connection plug for PROFIBUS up to 12 Mbps, 90° cable outlet, terminating resistor with isolating function, with PG socket
List Price Show prices
Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1972-0BB12-2XA0
Product Description SIPLUS DP PROFIBUS plug with R - with PG - 90 degrees based on 6ES7972-0BB12-0XA0 with conformal coating, -25…+70 °C, connection plug for PROFIBUS up to 12 Mbps, 90° cable outlet, terminating resistor with isolating function, with PG socket
Product family RS485 bus connector
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group R1510000 / 471
List Price Show prices
Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (kg) 0.061 Kg
Packaging Dimension 6.80 x 7.70 x 3.00
Package size unit of measure CM
Quantity Unit 1 NOs
Packaging Quantity 1
Additional Product Information
EAN 4025515144410
UPC 662643395402
Commodity Code 85369010
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4573
Group Code R151
Country of origin Germany
RoHS Conformity Date Since: 01.01.2012
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-44-01-13
eClass 14 27-44-01-13
eClass 6 27-26-07-03
eClass 7.1 27-44-01-01
eClass 8 27-44-01-01
eClass 9 27-44-01-01
eClass 9.1 27-44-01-01
ETIM 7 EC002636
ETIM 8 EC002636
ETIM 9 EC002636
IDEA 4 3552
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 NOs
;