2021.10.16 10:15:30 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
1FE1054-6LR00-4LW1
Product
Image similar
SIMOTICS M Built-in synchronous motor Individual components Stator 12.6kW; NN=5000rpm; MN=24Nm; VPM not required; air cooling (High Torque/High Speed 1); impregnated winding KTY84-130 temperature sensor; Special coolant air without rotor; Cable length 1,500mm Cable outlet at smaller external diameter of cooling jacket customer-specific motor
Notes
Sucessor:1FE1???-?????-8???
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FE1054-6LR00-4LW1
Product Description SIMOTICS M Built-in synchronous motor Individual components Stator 12.6kW; NN=5000rpm; MN=24Nm; VPM not required; air cooling (High Torque/High Speed 1); impregnated winding KTY84-130 temperature sensor; Special coolant air without rotor; Cable length 1,500mm Cable outlet at smaller external diameter of cooling jacket customer-specific motor
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 2021.10.01
Notes
Sucessor:1FE1???-?????-8???
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Price Group J@
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : 9I999IR
Standard lead time ex-works 80 Day/Days
Net Weight (kg) 11.800 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85030099
LKZ_FDB/ CatalogID SD91.14
Product Group 9631
Group Code R2S3
Country of origin Germany
RoHS Conformity Date Since: 2019.07.21
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
  Not available
|