SIMOTICS S-1FL6 Operating voltage 230 V 3 AC PN=0.05 kW; NN=3000 rpm M0=0.16 Nm; MN=0.16 Nm Shaft height 20 mm Encoder absolute 20-bit (12-bit multi-turn) with feather key Tolerance N without holding brake Degree of protection IP65 with sealing ring compatible with the converters SINAMICS V90
Article Number (Market Facing Number) |
1FL6022-2AF21-1LA1 |
Product Description |
SIMOTICS S-1FL6 Operating voltage 230 V 3 AC PN=0.05 kW; NN=3000 rpm M0=0.16 Nm; MN=0.16 Nm Shaft height 20 mm Encoder absolute 20-bit (12-bit multi-turn) with feather key Tolerance N without holding brake Degree of protection IP65 with sealing ring compatible with the converters SINAMICS V90
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
(1 / DMS |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
-------1 |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
35 Day/Days |
Net Weight (kg) |
0.500 Kg |
Packaging Dimension |
182.00 x 316.00 x 170.00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948692363 |
UPC |
Not available |
Commodity Code |
8501510090 |
LKZ_FDB/ CatalogID |
NC81 |
Product Group |
3585 |
Group Code |
R220 |
Country of origin |
China |
RoHS Conformity Date |
Since: 2016.01.08 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-26-02 |
eClass |
6 |
27-02-26-02 |
eClass |
7.1 |
27-02-26-02 |
eClass |
8 |
27-02-26-02 |
eClass |
9 |
27-02-26-02 |
eClass |
9.1 |
27-02-26-02 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
|
|
|
|