SIMOTICS T Torque motor; components 3-phase synchronous motor; Integrated power cooler; Axial cable outlet; Power cable 2 m With connector size 1; signal cable Signal cable 2 m with M17 connector; Diameter 184 mm; Length 209 mm; Max. torque 339 Nm; Max. speed 180 rpm; Max. current 17 A eff; with 1 X PTC drilling and temperature sensor Pt1000
Article Number (Market Facing Number) |
1FW6060-0WB15-0KG3 |
Product Description |
SIMOTICS T Torque motor; components 3-phase synchronous motor; Integrated power cooler; Axial cable outlet; Power cable 2 m With connector size 1; signal cable Signal cable 2 m with M17 connector; Diameter 184 mm; Length 209 mm; Max. torque 339 Nm; Max. speed 180 rpm; Max. current 17 A eff; with 1 X PTC drilling and temperature sensor Pt1000
|
Product family |
SIMOTICS T-1FW6 built-in torque motors for SINAMICS S120 |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
1! / 765 |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
------71 |
Export Control Regulations |
AL : 9I999IR / ECCN : N |
Estimated dispatch time (Working Days) |
25 Day/Days |
Net Weight (kg) |
16.700 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
804766799938 |
Commodity Code |
85030099 |
LKZ_FDB/ CatalogID |
PM21 |
Product Group |
9701 |
Group Code |
R220 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 2018.12.19 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-24-01 |
eClass |
6 |
27-02-24-01 |
eClass |
7.1 |
27-02-24-01 |
eClass |
8 |
27-02-24-01 |
eClass |
9 |
27-02-24-01 |
eClass |
9.1 |
27-02-24-01 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
|
|
|
|