2020.10.28 5:34:42 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
1PH2093-6WF41
Product
Image similar
SIMOTICS M AC-HSA built-in motor, DC link 600V 9.4kW, 105K, 1500rpm water-cooled, IP00 Individual components: rotor, stator Bare cable ends; L=1.5m
Notes
Sucessor:Product with Pt1000: 1PH2+++-+++2+
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1PH2093-6WF41
Product Description SIMOTICS M AC-HSA built-in motor, DC link 600V 9.4kW, 105K, 1500rpm water-cooled, IP00 Individual components: rotor, stator Bare cable ends; L=1.5m
Product family 1PH2 built-in motors for SINAMICS S120
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2017.10.01
Notes
Sucessor:Product with Pt1000: 1PH2+++-+++2+
Price data
Price Group 1!
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : 9I999IR / ECCN : N
Standard lead time ex-works 50 Day/Days
Net Weight (kg) 33.000 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766457883
Commodity Code 85030099
LKZ_FDB/ CatalogID SD.NC60ST-1PH2
Product Group 9625
Group Code R220
Country of origin Germany
RoHS Conformity Date Product is not RoHS-compliant
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-02-26-01
eClass 7.1 27-02-26-01
eClass 8 27-02-26-01
eClass 9 27-02-26-01
eClass 9.1 27-02-26-01
ETIM 6 EC001851
ETIM 7 EC001851
UNSPSC 15 26-10-11-14
|
You can also add options to the product.