SIMOTICS M AC-HSA built-in motor, DC link 600V 13kW, 105K, 1500rpm water-cooled, IP00 Individual components: rotor, stator Bare cable ends; L=1.5m
Notes
Sucessor:successor 1FE209x
Article Number (Market Facing Number) |
1PH2095-6WF21 |
Product Description |
SIMOTICS M AC-HSA built-in motor, DC link 600V 13kW, 105K, 1500rpm water-cooled, IP00 Individual components: rotor, stator Bare cable ends; L=1.5m
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 2023.10.01 |
Notes |
Sucessor:successor 1FE209x
|
Price Group / Headquarter Price Group |
1! / 761 |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : 9I999IR / ECCN : N |
Estimated dispatch time (Working Days) |
70 Day/Days |
Net Weight (kg) |
42.000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
195125263413 |
Commodity Code |
85030099 |
LKZ_FDB/ CatalogID |
SD.NC60ST-1PH2 |
Product Group |
9625 |
Group Code |
R220 |
Country of origin |
Germany |
RoHS Conformity Date |
Product is not RoHS-compliant |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-26-01 |
eClass |
6 |
27-02-26-01 |
eClass |
7.1 |
27-02-26-01 |
eClass |
8 |
27-02-26-01 |
eClass |
9 |
27-02-26-01 |
eClass |
9.1 |
27-02-26-01 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
|
|
|
|