Accessory for 3KD size 1 door-coupling rotary operating mechanism Complete operating mechanism, gray incl. shaft 300 mm long and clutch holder Can be locked in OFF position
Notes
Product is no longer available
Sucessor:8UD1171-2AF21, design change
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
3KD9115-1 |
Product Description |
Accessory for 3KD size 1 door-coupling rotary operating mechanism Complete operating mechanism, gray incl. shaft 300 mm long and clutch holder Can be locked in OFF position
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 2022.12.31 |
Notes |
Product is no longer available
Sucessor:8UD1171-2AF21, design change
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
Z] / 1CL |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (kg) |
0.394 Kg |
Packaging Dimension |
80.00 x 300.00 x 80.00 |
Package size unit of measure |
MM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4011209931688 |
UPC |
Not available |
Commodity Code |
85389099 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group |
5378 |
Group Code |
P360 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 2009.11.24 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|