30 mm power bus jumper L123 for ET 200S
Notes
Sucessor:The successor is the ET 200SP system with its compact motor starter modules.
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
3RK1903-0AF00 |
Product Description |
30 mm power bus jumper L123 for ET 200S
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 2023.10.01 |
Notes |
Sucessor:The successor is the ET 200SP system with its compact motor starter modules.
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
BE / 42D |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
10 Day/Days |
Net Weight (kg) |
0.046 Kg |
Packaging Dimension |
110.00 x 120.00 x 45.00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209383739 |
UPC |
662643246667 |
Commodity Code |
85389099 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
4962 |
Group Code |
R711 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 2012.05.01 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Tris(4-nonylphenyl, branched and linear) phosphite (TNPP) with greater than or equal to 0.1% w/w of 4-nonylphenol, branched and linear (4-NP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|