SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
3RK1911-2BM00
Product
Image similar
ECOFAST Connector set Han 10E for motor connection Sleeve housing low, PG13 Socket insert
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RK1911-2BM00
Product Description ECOFAST Connector set Han 10E for motor connection Sleeve housing low, PG13 Socket insert
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group BE / 42D
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0.223 Kg
Packaging Dimension 90.00 x 90.00 x 40.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209533226
UPC Not available
Commodity Code 85366990
LKZ_FDB/ CatalogID CC-IC10
Product Group 3723
Group Code R711
Country of origin Germany
RoHS Conformity Date Since: 2012.05.01
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-27-06-92
eClass 6 27-27-92-25
eClass 7.1 27-27-92-25
eClass 8 27-27-92-25
eClass 9 27-27-06-92
eClass 9.1 27-27-06-92
ETIM 7 EC002594
ETIM 8 EC002594
ETIM 9 EC002594
IDEA 4 5229
UNSPSC 15 39-12-22-21
|
Buy product
Quantity 1 Piece
;