temperature monitoring relay for IO-Link Pt100/1000 KTY83/84, NTC 1 to 3 sensors, 2 limit values -50 °C to 750 °C 3 x 1 CO, width 45 mm spring-loaded terminal !!!phased-out product!!! the preferred successor is 3RS2800-2BA40+3RS2900-2AA30
Article Number (Market Facing Number) |
3RS1441-2HB50 |
Product Description |
temperature monitoring relay for IO-Link Pt100/1000 KTY83/84, NTC 1 to 3 sensors, 2 limit values -50 °C to 750 °C 3 x 1 CO, width 45 mm spring-loaded terminal !!!phased-out product!!! the preferred successor is 3RS2800-2BA40+3RS2900-2AA30
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 2023.10.01 |
Price Group / Headquarter Price Group |
BE / 41H |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
LAO----- |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
3 Day/Days |
Net Weight (kg) |
0.300 Kg |
Packaging Dimension |
55.00 x 113.00 x 111.00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209895959 |
UPC |
040892915709 |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5882 |
Group Code |
R711 |
Country of origin |
Czech Republic |
RoHS Conformity Date |
Since: 2012.05.01 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead titanium zirconium oxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|