2021.10.28 3:41:44 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3TY6443-0BG4
Product
Image similar
Magnet coil for contactor 3TB44, 3TC44, 125 V DC
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3TY6443-0BG4
Product Description Magnet coil for contactor 3TB44, 3TC44, 125 V DC
Product family Spare parts for 3TC4 and 3TC5 contactors
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group BE
List Price Show prices
Customer Unit Price Show prices
Metal Factor L-R-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 15 Day/Days
Net Weight (kg) 0.317 Kg
Packaging Dimension 82.00 x 107.00 x 57.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209239838
UPC 754554204475
Commodity Code 85045000
LKZ_FDB/ CatalogID CC-IC10
Product Group 5807
Group Code R711
Country of origin Germany
RoHS Conformity Date Since: 2017.03.01
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-37-10-12
eClass 7.1 27-37-10-12
eClass 8 27-37-10-12
eClass 9 27-37-10-12
eClass 9.1 27-37-10-12
ETIM 5 EC001043
ETIM 6 EC001043
ETIM 7 EC001043
ETIM 8 EC001043
IDEA 4 4145
UNSPSC 14 32-12-17-02
UNSPSC 15 39-12-10-10
|