2021.05.09 8:32:12 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3VA5560-6EC36-0AA0
Product
circuit breaker 3VA5 UL frame 800 breaking capacity class H 65kA @ 480 V 3-pole, line protection TM230, FTAM, In=600A overload protection Ir=600A fixed short circuit protection Ii=5...10 x In
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3VA5560-6EC36-0AA0
Product Description circuit breaker 3VA5 UL frame 800 breaking capacity class H 65kA @ 480 V 3-pole, line protection TM230, FTAM, In=600A overload protection Ir=600A fixed short circuit protection Ii=5...10 x In
Product family 3VA Molded Case Circuit Breakers up to 1000 A, UL / IEC
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group |J
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 14.586 Kg
Packaging Dimension 250.00 x 360.00 x 180.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042949439790
UPC Not available
Commodity Code 85362090
LKZ_FDB/ CatalogID LV10
Product Group 5385
Group Code P360
Country of origin Czech Republic
RoHS Conformity Date Since: 2020.06.09
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 6 27-37-04-09
eClass 7.1 27-37-04-09
eClass 8 27-37-04-09
eClass 9 27-37-04-09
eClass 9.1 27-37-04-09
ETIM 5 EC000228
ETIM 6 EC000228
ETIM 7 EC000228
|