cover frame for door cutout 139.6 x 45.65 mm (WxH) accessory for: circuit breaker, 4-pole without TMTU access 3VA12 for loadside mounted residual current module RCD520 250 4-pole 3VA9214-0RL20 RCD820 160 4-pole 3VA9124-0RL30 RCD820 250 4-pole 3VA9224-0RL30 RCD820B 160 4-pole 3VA9124-0RL40 RCD820B 250 4-pole 3VA9224-0RL40
Article Number (Market Facing Number) |
3VA9254-0SB10 |
Product Description |
cover frame for door cutout 139.6 x 45.65 mm (WxH) accessory for: circuit breaker, 4-pole without TMTU access 3VA12 for loadside mounted residual current module RCD520 250 4-pole 3VA9214-0RL20 RCD820 160 4-pole 3VA9124-0RL30 RCD820 250 4-pole 3VA9224-0RL30 RCD820B 160 4-pole 3VA9124-0RL40 RCD820B 250 4-pole 3VA9224-0RL40
|
Product family |
Accessories and Spare Parts 3VA9, for IEC Circuit Breakers up to 1250A |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
Z] / 1CB |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99 |
Estimated dispatch time (Working Days) |
3 Day/Days |
Net Weight (kg) |
0.048 Kg |
Packaging Dimension |
150.00 x 220.00 x 10.00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042949005223 |
UPC |
804766452741 |
Commodity Code |
85389099 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group |
5376 |
Group Code |
P360 |
Country of origin |
China |
RoHS Conformity Date |
Since: 2012.06.01 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-37-13-92 |
eClass |
6 |
27-37-92-01 |
eClass |
7.1 |
27-37-92-01 |
eClass |
8 |
27-37-92-01 |
eClass |
9 |
27-37-92-01 |
eClass |
9.1 |
27-37-92-01 |
ETIM |
7 |
EC002498 |
ETIM |
8 |
EC002498 |
ETIM |
9 |
EC002498 |
UNSPSC |
15 |
39-12-11-03 |
|
|
|
|