2021.10.27 8:13:15 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
4EP4180-0DB00
Product
Image similar
OUTPUT CHOKE; PHASES:3; UN1(V):400; ITHMAX 1(A) / F1(HZ):42 /50; F TAKT(KHZ):7; I LN (A):37,8; LN(MH):0,55; UK(%):3,14; TA/ISOKL:40 /B; IP00; TYPE OF TERMINALS:SCREW CONNECTION; EN 61558-2-20
Notes
Sucessor:Please send requests to anfrage@mdexx.com
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 4EP4180-0DB00
Product Description OUTPUT CHOKE; PHASES:3; UN1(V):400; ITHMAX 1(A) / F1(HZ):42 /50; F TAKT(KHZ):7; I LN (A):37,8; LN(MH):0,55; UK(%):3,14; TA/ISOKL:40 /B; IP00; TYPE OF TERMINALS:SCREW CONNECTION; EN 61558-2-20
Product family Reactors
Product Lifecycle (PLM) PM300:Active Product
Notes
Sucessor:Please send requests to anfrage@mdexx.com
Price data
Price Group BE
List Price Show prices
Customer Unit Price Show prices
Metal Factor --3-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works On request
Net Weight (kg) 16.400 Kg
Packaging Dimension 250.00 x 280.00 x 250.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869955070
UPC Not available
Commodity Code 85045000
LKZ_FDB/ CatalogID CC-IC10
Product Group 3780
Group Code R750
Country of origin Czech Republic
RoHS Conformity Date Since: 2006.07.01
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-42-01-01
eClass 7.1 27-42-01-90
eClass 8 27-42-01-90
eClass 9 27-42-01-90
eClass 9.1 27-42-01-90
ETIM 5 EC002563
ETIM 6 EC002563
ETIM 7 EC002563
ETIM 8 EC002563
IDEA 4 4150
UNSPSC 15 39-12-10-12
|