2021.10.20 5:54:22 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
4EU2452-4UA00-0AA0
Product
Image similar
MAINS CHOKE F.FU; PHASES:3; UN1(V):480; ITHMAX 1(A) / F1(HZ):80 /60; I LN (A):72; UK(%):4; LN(MH):0,352; TA/ISOKL:40 /H; IP00; TYPE OF TERMINALS:FLAT-TYPE TERMINAL; EN 61558-2-20 >UL/CSA-RECOGNIZED< >CHOKE<
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 4EU2452-4UA00-0AA0
Product Description MAINS CHOKE F.FU; PHASES:3; UN1(V):480; ITHMAX 1(A) / F1(HZ):80 /60; I LN (A):72; UK(%):4; LN(MH):0,352; TA/ISOKL:40 /H; IP00; TYPE OF TERMINALS:FLAT-TYPE TERMINAL; EN 61558-2-20 >UL/CSA-RECOGNIZED< >CHOKE<
Product family Reactors
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group BE
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 2 Day/Days
Net Weight (kg) 11.000 Kg
Packaging Dimension 250.00 x 280.00 x 250.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869936529
UPC Not available
Commodity Code 85045000
LKZ_FDB/ CatalogID CC-IC10
Product Group 3780
Group Code R750
Country of origin Czech Republic
RoHS Conformity Date Since: 2006.07.01
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-42-01-01
eClass 7.1 27-42-01-90
eClass 8 27-42-01-90
eClass 9 27-42-01-90
eClass 9.1 27-42-01-90
ETIM 5 EC002563
ETIM 6 EC002563
ETIM 7 EC002563
ETIM 8 EC002563
IDEA 4 4150
UNSPSC 15 39-12-10-12
|