SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
5SY4216-7KK11
Product
Miniature circuit breaker 400 V 10kA, 2-pole, C, 16A for railway applications
Notes
Product is no longer available. Successor:
5SY4216-7 Compare Products
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5SY4216-7KK11
Product Description Miniature circuit breaker 400 V 10kA, 2-pole, C, 16A for railway applications
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 2023.10.01
Notes
Product is no longer available. Successor:
5SY4216-7 Compare Products
Successor information
Successor 5SY4216-7
Successor Description Miniature circuit breaker 400 V 10kA, 2-pole, C, 16A, D=70 mm
Price data
Price Group / Headquarter Price Group Z] / 1AE
List Price Show prices
Customer Unit Price Show prices
Metal Factor L-O-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0.308 Kg
Packaging Dimension 40.00 x 92.00 x 84.00
Package size unit of measure MM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869386669
UPC Not available
Commodity Code 85362010
LKZ_FDB/ CatalogID LV10.1
Product Group 5507
Group Code P310
Country of origin Germany
RoHS Conformity Date Since: 2009.07.01
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;