DELTA pushbutton device insert, UP double pushbutton, 2 NO without claws 10A 250V
Article Number (Market Facing Number) |
5TD2111-0KK |
Product Description |
DELTA pushbutton device insert, UP double pushbutton, 2 NO without claws 10A 250V
|
Product family |
Inserts |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
Z] / 1BW |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
12 Day/Days |
Net Weight (kg) |
0.060 Kg |
Packaging Dimension |
160.00 x 260.00 x 84.00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
Minimum order quantity |
10 |
EAN |
4001869397429 |
UPC |
Not available |
Commodity Code |
85365080 |
LKZ_FDB/ CatalogID |
I2/ET-D1 |
Product Group |
5575 |
Group Code |
P310 |
Country of origin |
Spain |
RoHS Conformity Date |
Since: 2008.08.01 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-14-40-44 |
eClass |
6 |
27-14-40-44 |
eClass |
7.1 |
27-14-40-44 |
eClass |
8 |
27-14-40-44 |
eClass |
9 |
27-14-40-44 |
eClass |
9.1 |
27-14-40-44 |
ETIM |
7 |
EC000029 |
ETIM |
8 |
EC000029 |
ETIM |
9 |
EC000029 |
|
|
|
|