Charging unit VersiCharge IEC 1PHx32A charging mode 3, IEC 61851 230 V 50/60 Hz charging cable 7 m Coupler type 2 IEC 62196 Degree of protection IP56 Start/Stop/Delay 6 mA RCD
Notes
Product is no longer available
Sucessor:with SIM= 8EM1310-2EJ04-3GA2, without SIM=8EM1310-2EJ04-3GA1, 7,4 kW / AC 230 V
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
5TT3201-1VR03 |
Product Description |
Charging unit VersiCharge IEC 1PHx32A charging mode 3, IEC 61851 230 V 50/60 Hz charging cable 7 m Coupler type 2 IEC 62196 Degree of protection IP56 Start/Stop/Delay 6 mA RCD
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 2022.12.31 |
Notes |
Product is no longer available
Sucessor:with SIM= 8EM1310-2EJ04-3GA2, without SIM=8EM1310-2EJ04-3GA1, 7,4 kW / AC 230 V
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
1DX |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99 / AL : N |
Estimated dispatch time (Working Days) |
3 Day/Days |
Net Weight (kg) |
7.595 Kg |
Packaging Dimension |
465.00 x 530.00 x 385.00 |
Package size unit of measure |
MM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
804766381010 |
Commodity Code |
85044055 |
LKZ_FDB/ CatalogID |
LV10 |
Product Group |
5762 |
Group Code |
P305 |
Country of origin |
United States of America |
RoHS Conformity Date |
Since: 2017.04.01 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|