SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
5TT4931
Product
auxiliary switch, Central half module
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5TT4931
Product Description auxiliary switch, Central half module
Product family SENTRON 5TT4 Remote Control Switches
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group Z] / 1BK
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 4 Day/Days
Net Weight (kg) 0.047 Kg
Packaging Dimension 9.00 x 90.00 x 68.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869521374
UPC Not available
Commodity Code 85362010
LKZ_FDB/ CatalogID LV10
Product Group 5528
Group Code P310
Country of origin Slovenia
RoHS Conformity Date Since: 2013.04.24
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-23-06
eClass 6 27-14-23-06
eClass 7.1 27-14-23-06
eClass 8 27-14-23-06
eClass 9 27-14-23-06
eClass 9.1 27-14-23-06
ETIM 7 EC000188
ETIM 8 EC000188
ETIM 9 EC000188
|
Buy product
Quantity 1 Piece
;